Countersink

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05522
05524
05525
05526
05546
05550
05553
05555
05558
05562
05641
05642
05643
05644
05645
05646
1605506
1605510
1605513
1605515
1605518
1605520
51136
51140
51143
51145
51148
51150
51155
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Diameter (countersinks)
(mm)
DIN standard Material (details) Material properties Material suitability Product size (length)
(mm)
Shank diameter Shank diameter
(mm)
Tool holder (drill) Total length
(mm)

18.09 €

1 Available 3 Days 2525DIN 335-CHSS blank-Metal67-10|10Cylinder shank67

22.47 €

1 Available 3 Days 3030DIN 335-CHSS blank-Metal71-12|12Cylinder shank71

22.47 €

1 Available 3 Days 3131DIN 335-CHSS blank-Metal71-12|12Cylinder shank71

33.37 €

1 Available 3 Days 4040DIN 335-CHSS blank-Metal80-15|15Cylinder shank80

10.05 €

1 Available 6 Days 6.36.3DIN 335-CHSS TIN-coatedTiNMetal45-5|5Cylinder shank45

11.68 €

1 Available 3 Days 8.38.3DIN 335-CHSS TIN-coatedTiNMetal50-6|6Cylinder shank50

13.83 €

1 Available 3 Days 10.410.4DIN 335-CHSS TIN-coatedTiNMetal50-6|6Cylinder shank50

14.89 €

1 Available 3 Days 12.412.4DIN 335-CHSS TIN-coatedTiNMetal56-8|8Cylinder shank56

17.01 €

1 Available 3 Days 16.516.5DIN 335-CHSS TIN-coatedTiNMetal60-10|10Cylinder shank60

29.05 €

1 Available 3 Days 2525DIN 335-CHSS TIN-coatedTiNMetal67-10|10Cylinder shank67

10.05 €

1 Available 3 Days 6.36.3DIN 335-C|DIN 3126HSS-Metal-6.3 mm (1/4")-1/4" (6.3 mm)31

10.05 €

1 Available 3 Days 8.38.3DIN 335-C|DIN 3126HSS-Metal-6.3 mm (1/4")-1/4" (6.3 mm)31

11.68 €

1 Available 3 Days 10.410.4DIN 335-C|DIN 3126HSS-Metal-6.3 mm (1/4")-1/4" (6.3 mm)34

12.73 €

1 Available 3 Days 12.412.4DIN 335-C|DIN 3126HSS-Metal-6.3 mm (1/4")-1/4" (6.3 mm)35

13.83 €

1 Available 3 Days 16.516.5DIN 335-C|DIN 3126HSS-Metal-6.3 mm (1/4")-1/4" (6.3 mm)40

15.96 €

1 Available 3 Days 20.520.5DIN 335-C|DIN 3126HSS-Metal-6.3 mm (1/4")-1/4" (6.3 mm)41

8.45 €

1 Available 3 Days 6.36.3DIN 335-CHSS blank-Metal|Steel. grey cast iron. copper. brass. plastics45-5|5Cylinder shank45

9.00 €

1 Available 3 Days 8.38.3DIN 335-CHSS blank-Metal|Steel. grey cast iron. copper. brass. plastics50-6|6Cylinder shank50

11.68 €

1 Available 3 Days 10.410.4DIN 335-CHSS blank-Metal|Steel. grey cast iron. copper. brass. plastics50-6|6Cylinder shank50

11.68 €

1 Available 3 Days 12.412.4DIN 335-CHSS blank-Metal|Steel. grey cast iron. copper. brass. plastics56-8|8Cylinder shank56

13.83 €

1 Available 3 Days 16.516.5DIN 335-CHSS blank-Metal|Steel. grey cast iron. copper. brass. plastics60-10|10Cylinder shank60

18.09 €

1 Available 29 Days 20.520.5DIN 335-CHSS blank-Metal|Steel. grey cast iron. copper. brass. plastics63-10|10Cylinder shank63

11.68 €

1 Available 3 Days 6.36.3DIN 335-CHSS TiAINTiAINMetal45-5|5Cylinder shank45

13.83 €

1 Available 3 Days 8.38.3DIN 335-CHSS TiAINTiAINMetal50-6|6Cylinder shank50

14.89 €

1 Available 3 Days 10.410.4DIN 335-CHSS TiAINTiAINMetal50-6|6Cylinder shank50

15.96 €

1 Available 3 Days 12.412.4DIN 335-CHSS TiAINTiAINMetal56-8|8Cylinder shank56

19.27 €

1 Available 3 Days 16.516.5DIN 335-CHSS TiAINTiAINMetal60-10|10Cylinder shank60

24.60 €

1 Available 3 Days 20.520.5DIN 335-CHSS TiAINTiAINMetal63-10|10Cylinder shank63

33.37 €

1 Available 3 Days 3131DIN 335-CHSS TiAINTiAINMetal71-12|12Cylinder shank71

Loading...

  1. 1

Basic information

Angle(°) 90 Material (drill bit) HSS Product type Countersink

Tech Support