• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Diagonal hole countersink set

Diagonal hole countersink set
  • Volume Discount

Product Details:

Manufacturer part number: 05426

Brand: REX TOOLS

Price: 89.57

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05426

Part Number
05426
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.57 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Angle(°) 90 Bore diameter(mm) Ø 5/10/15/20 Diameter (countersinks)(mm) 10|14|21|28
Material (details) HSS-E Material (drill bit) HSS-E Material suitability Metal
Product type Diagonal hole countersink set Shank diameter(mm) 6|8|10|12|6/8/10/12 Tool holder (drill) Cylinder shank

This page is Diagonal hole countersink set, part number 05426.
You can find the detail information about specifications and dimensions on part number 05426.

Tech Support