Diagonal hole countersink

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05401
05402
05403
05421
05422
05423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Diameter (countersinks)
(mm)
Material (drill bit) Product size (length)
(mm)
Shank diameter
(mm)
Total length
(mm)

9.52 €

1 Available 3 Days 2 - 55HSS456|645

10.61 €

1 Available 3 Days 5 - 1014HSS488|848

18.09 €

1 Available 3 Days 10 - 1521HSS6510|1065

11.68 €

1 Available 3 Days 2 - 55HSS-E456|645

12.73 €

1 Available 3 Days 5 - 1010HSS-E488|848

21.40 €

1 Available 3 Days 10 - 1515HSS-E6510|1065

Loading...

  1. 1

Basic information

Angle(°) 90 Material (details) HSS Material suitability Metal
Product type Diagonal hole countersink Tool holder (drill) Cylinder shank

Tech Support