Cable cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
042-49-VDE-210
042-69-210
043-69-160
043-69-210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Material Material suitability Product size (length)
(mm)
Suitable for (cable stripping) Type Weight
(g)
Wire hardness diameter (max.)
(mm)
Wire hardness (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

50.03 €

1 Available 3 Days 042-49-VDE-210Tool steel-210--305---

48.93 €

1 Available 3 Days 042-69-210Tool steel-210--300---

32.29 €

1 Available 3 Days 043-69-160-Cable - multi-conductor one- and multi-wired160Single/multi-core aluminium and copper cables043-69-16022516Dia. 1650

48.93 €

1 Available 3 Days 043-69-210-Cable - multi-conductor one- and multi-wired210Single/multi-core aluminium and copper cables043-69-21033525Ø 2570

Loading...

  1. 1

Basic information

Product type Cable cutter

Tech Support