Configure
  • Est. shipping days
    • All
    • Within 3 working days

Dry Wood Spare Blade for Bow Saw 12" / Wooden saw blade / Saw blade length 320mm

Dry Wood Spare Blade for Bow Saw 12" / Wooden saw blade / Saw blade length 320mm 51-12

Part number:

51-12
Clear
    Quantity:

    Part number list

    Number of items
    Part number
    51-12
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    9.00 €
    ( 10.71 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Type (misc.): Wooden saw blade
    ・Saw blade length(mm): 320

    [Features]
    ・For cutting dry, seasoned wood, as well as for cross-cutting fresh, green wood
    ・Peg teething
    ・Hardened and tempered high-quality steel
    ・Tooth points high-frequency, heat induction hardened for long-lasting performance
    ・Easier cutting in dry seasoned wood from the peg teething
    ・Longer lasting performance with the high frequency, induction hardened points
    ・Rust-prevention treated and packed in individual sleeve printed with graphically illustrated text for correct blade selection