Quick-helix Drill Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05203
05227
05279
05281
05282
1605201 SB-VERPACKUNG
1605202 SB-VERPACKUNG
1605207 SB-VERPACKUNG
50101
50102
50104
50105
50112
50113
50117
50118
5272
5275
773 / 05222
773 / 05223
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill features Drill hole diameter (range) Material (details) Material (drill bit) Material properties Product type Shank diameter
(mm)
Type (misc.)

31.21 €

1 Available 3 Days -16 - 30.5 mmHSS Tenifer treatsHSSTiAINQuick-helix drill bit--

52.20 €

1 Available 3 Days -4 - 31 mmTenifer-coatedHSS-ETiAINQuick-helix drill bit--

36.60 €

1 Available 3 Days Spiral groove5 - 20 mmHSS blankHSS-Quick-helix drill bit--

114.71 €

1 Available 19 Days Spiral groove5 - 31 mm|5 - 20 mm-HSS-Quick-helix drill bit set-Polished

43.49 €

1 Available 50 Days Spiral groove5 - 20 mmHSS TINHSSTiNQuick-helix drill bit--

11.68 €

1 Available 3 Days -3 - 14 mmHSS Tenifer treatsHSSTiAINQuick-helix drill bit6-

13.83 €

1 Available 3 Days -4 - 20 mmHSS Tenifer treatsHSSTiAINQuick-helix drill bit8-

26.91 €

1 Available 3 Days -4 - 31 mmHSS Tenifer treatsHSSTiAINQuick-helix drill bit9-

13.83 €

1 Available 3 Days -3 - 14 mmHSS TINHSSTiNQuick-helix drill bit--

19.27 €

1 Available 3 Days -4 - 20 mmHSS TINHSSTiNQuick-helix drill bit--

34.44 €

1 Available 3 Days -4 - 31 mmHSS TINHSSTiNQuick-helix drill bit--

78.64 €

1 Available 3 Days -3 - 14 mm|4 - 20 mm|16 - 30.5 mm-HSSTiNQuick-helix drill bit set6/ 8/ 9TIN

19.27 €

1 Available 3 Days -4 - 20 mmHSS TIALNHSSTiAINQuick-helix drill bit--

38.75 €

1 Available 19 Days -16 - 30.5 mmHSS TIALNHSSTiAINQuick-helix drill bit--

39.83 €

1 Available 3 Days -4 - 31 mmHSS TIALNHSSTiAINQuick-helix drill bit--

80.83 €

1 Available 3 Days -3 - 14 mm|4 - 20 mm|16 - 30.5 mm-HSS-ETiAINQuick-helix drill bit set6/ 8/ 9TiAlN

26.91 €

1 Available 3 Days -4 - 20 mmHSS-E TiAlNHSS-ETiAINQuick-helix drill bit--

125.63 €

1 Available 3 Days -3 - 14 mm|4 - 20 mm|16 - 30.5 mm-HSSTiAINQuick-helix drill bit set6/ 8/ 9TiAlN

26.91 €

1 Available 3 Days -4 - 20 mmTenifer-coatedHSS-ETiAINQuick-helix drill bit8-

31.21 €

1 Available 3 Days -16 - 30.5 mmTenifer-coatedHSS-ETiAINQuick-helix drill bit9-

Loading...

  1. 1

Basic information

Material suitability Metal|Structural steel. CrNi steel. non-ferrous metal and plastics Tool holder (drill) Triangular shank

Tech Support