HSS Metal twist drill bit【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32101
32102
32103
32104
32106
32107
32108
32110
32114
32115
32120
32121
32126
32150
32156
32157
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Shank diameter
(mm)
Total length
(mm)
Working length
(mm)

12.73 €

10 Pieces Per Package

1 pack Available 3 Days 0.30.3193

12.73 €

10 Pieces Per Package

1 pack Available 3 Days 0.40.4205

12.73 €

10 Pieces Per Package

1 pack Available 3 Days 0.50.5226

12.73 €

10 Pieces Per Package

1 pack Available 3 Days 0.60.6247

12.73 €

10 Pieces Per Package

1 pack Available 3 Days 0.80.83010

12.73 €

10 Pieces Per Package

1 pack Available 3 Days 0.90.93211

8.45 €

10 Pieces Per Package

1 pack Available 3 Days 113412

8.45 €

10 Pieces Per Package

1 pack Available 3 Days 1.21.23816

9.00 €

10 Pieces Per Package

1 pack Available 3 Days 1.51.54018

8.45 €

10 Pieces Per Package

1 pack Available 3 Days 1.61.64320

9.00 €

10 Pieces Per Package

1 pack Available 3 Days 224924

9.00 €

10 Pieces Per Package

1 pack Available 7 Days 2.12.14924

9.52 €

10 Pieces Per Package

1 pack Available 3 Days 2.52.55730

12.73 €

10 Pieces Per Package

1 pack Available 3 Days 4.54.58047

14.89 €

10 Pieces Per Package

1 pack Available 3 Days 558652

18.09 €

10 Pieces Per Package

1 pack Available 3 Days 5.15.18652

Loading...

  1. 1

Basic information

DIN standard DIN 338 Drill hole diameter tolerance limit h 8 Material (drill bit) HSS
Material properties cut Material suitability Metal|Plastic|Non-ferrous metal Product type Metal twist drill bit
Tensile strength (max.)(N/mm²) 900 Tip angle(°) 118 Tool holder (drill) Cylinder shank

Tech Support