VDE Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5-107 VDE
5-117 VDE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Jaw width
(mm)
Tip length
(mm)
Tip shape (tweezers) Weight
(g)

24.43 €

1 9 Days 1501344Pointed. curved37

24.32 €

1 8 Days 145418Blunt39

Loading...

  1. 1

Basic information

Main Body Material Other Material Steel Material properties insulated
Product type VDE tweezers

Tech Support