SMD Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5-048
5-048-13
5-049
5-049-13
5-051
5-051-13
5-052
5-052-13
5-053
5-053-13
5-054
5-054-13
5-055
5-055-13
5-056
5-056-13
5-057
5-057-13
5-058
5-058-13
5-059
5-059-13
5-061
5-061-13
5-062
5-062-13
5-063
5-063-13
5-065
5-065-13
5-066
5-066-13
5-067
5-067-13
5-068
5-068-13
5-071
5-071-13
5-072
5-072-13
5-073
5-073-13
5-074
5-074-13
5-075
5-075-13
5-076
5-076-13
5-077
5-077-13
5-078
5-078-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Jaw tip width
(mm)
Jaw width
(mm)
Tip length
(mm)
Tip shape (tweezers) Type (misc.) Type (tweezers) Weight
(g)

13.00 €

1 3 Days 1100.70.528Extra pointy-5 SA12

22.47 €

1 Available 3 Days 110---Extra pointy-5 SA12

12.88 €

1 3 Days 1100.40.530Extra pointy-4 SA12

14.56 €

1 3 Days 1100.40.530Extra pointy-4 SA-ESD12

15.96 €

1 Available 3 Days 1150.60.635PointedStraight tip2 SA15

13.28 €

1 3 Days 1200.60.635Pointed-2 SA-ESD15

12.95 €

1 Available 3 Days 110-0.831Extra pointy. curvedAngled. super-tip5b SA13

15.29 €

1 3 Days 110-831Extra pointy. curved-5b SA-ESD13

14.79 €

1 9 Days 110-837Extra pointy. slanted. curved-51 SA13

16.47 €

1 3 Days 110-837Extra pointy. slanted. curved-51 SA-ESD13

14.79 €

1 3 Days 120-634Sickle-shape. extra pointy. curvedSickel angle. super-tip7abb SA16

16.47 €

1 3 Days 120-634Sickle-shape. extra pointy-7abb SA-ESD16

13.44 €

1 3 Days 1200.70.735Sickle-shape. extra pointy-7a SA15

15.12 €

1 3 Days 1200.70.735Sickle-shape. extra pointy-7a SA-ESD15

11.32 €

1 3 Days 1200.40.736Extra pointy. curved-7 SA15

13.00 €

1 9 Days 1200.40.736Extra pointy. curved-7 SA-ESD15

15.19 €

1 3 Days 1200.5-11Pointed-31 SA13

24.60 €

1 Available 3 Days 120---Pointed-31 SA13

17.03 €

1 3 Days 1200.6910Pointed. curvedCross-jaw tweezers. salf-locking. angled. tip31b SA13

25.68 €

1 Available 3 Days 120---Pointed. curved-31b SA-

10.53 €

1 3 Days 120-233Flat. round-2a SA15

12.21 €

1 3 Days 120-233Flat. round-2a SA-ESD15

11.65 €

1 3 Days 115-1533Flat. round. curved-2ab SA16

20.32 €

1 Available 3 Days 115---Flat. wide. curved-2ab SA16

13.61 €

1 3 Days 115-214Rounded-59 SA16

15.29 €

1 3 Days 115-214Rounded-59 SA-ESD16

11.60 €

1 3 Days 115-3.513Rounded-58 SA16

13.28 €

1 3 Days 115-3.513Rounded-58 SA-ESD16

10.81 €

1 9 Days 120-32Rounded-50 SA16

19.27 €

1 Available 3 Days 120-32Rounded-50 SA-ESD16

20.67 €

1 Available 3 Days 120-2.5---8b SA15

23.31 €

1 3 Days 120-2.5---8b SA-ESD15

19.69 €

1 Available 3 Days 120-22Flat. curved (40°)-12 SA15

21.29 €

1 3 Days 120-22Flat. curved (40°)-12 SA-ESD15

19.69 €

1 Available 10 Days 120-2-Rounded-13 SA13

21.29 €

1 Available 16 Days 120-2-Rounded-13 SA-ESD13

11.32 €

1 3 Days 850.80.825Pointed-OC SA8

14.89 €

1 Available 16 Days 85---Pointed. slim-OC SA8

11.60 €

1 3 Days 1100.50.525Pointed. slim-3c SA11

15.68 €

1 9 Days 110---Pointed. slim-3c SA11

14.45 €

1 3 Days 1400.60.535Extra pointy. slim-SS SA13

16.13 €

1 3 Days 1400.60.535Extra pointy. slim-SS SA-ESD13

11.27 €

1 9 Days 1200.60.435Pointed-1 SA14

20.32 €

1 Available 3 Days 120---Pointed-1 SA14

26.49 €

1 Available 3 Days 1400.50.48Extra pointy-60 SA13

38.75 €

1 Available 3 Days 140---Extra pointy-60 SA13

14.17 €

1 9 Days 12010.535Pointed-00 SA19

15.85 €

1 3 Days 12010.535Pointed-00 SA-ESD19

10.31 €

1 3 Days 1300.60.535Pointed-AA SA16

11.99 €

1 3 Days 1300.60.535Pointed-AA SA-ESD16

10.59 €

1 3 Days 1300.7155Chisel-PSF SA16

12.27 €

1 3 Days 1300.7155Chisel-PSF SA-ESD16

Loading...

  1. 1

Basic information

Main Body Material Other Material Special steel Material properties rust-proof|matt polishing
Product type SMD tweezers

Tech Support