Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
5-115 |
5-155 |
5-155-1 |
5-156 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Jaw tip width (mm) | Jaw width (mm) | Material (details) | Material properties | Tip length (mm) | Tip shape (tweezers) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
21.93 € | 1 | Available | 3 Days | 165 | - | - | - | nickel plated | - | Blunt | 35 | |
13.67 € | 1 | 3 Days | 160 | 3 | 5 | - | polishing | 9 | Trapezoidal | 35 | ||
14.45 € | 1 | 7 Days | 160 | 3 | 5 | Steel. polished and anti-allergic coated | polishing | 9 | Trapezoidal | 36 | ||
18.09 € | 1 | 3 Days | 160 | - | - | - | polishing|nickel plated | - | Flat. round. curved | 29 |
Loading...
Main Body Material | Other | Material | Steel | Product type | Soldering tweezers |
---|