Precision Tweezers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05-0030
5-031
5-035
5-036
5-049-UF
5-051-UF
5-051-UF-13
5-052-UF
5-052-UF-13
5-055-UF
5-055-UF-13
5-072-UF
5-072-UF-13
5-078-UF
5-078-UF-13
5-083
5-083-13
5-107
5-107-1
5-117
5-117-1
5-117-6
5-117-9
5-119
5-121
5-121-1
5-121-7
5-125
5-191
5-192
5-193
5-194
5-195
5-431
5-432
5-433
5-434
5-441
5-443
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Overall Length
(mm)
Jaw tip width
(mm)
Jaw width
(mm)
Material (details) Material Material properties Tip length
(mm)
Tip shape (tweezers) Type (misc.) Type (tweezers) Weight
(g)

1.35 €

1 Available 3 Days Other125---Plastic--TrapezoidalNeedle-nose--

23.03 €

1 3 Days Titanium11010.8Matt titanium-rust-proof27Extra pointysuper-pointed-9

25.04 €

1 3 Days Titanium1200.60.7Matt titanium-rust-proof25Extra pointysuper-pointed-9

25.21 €

1 3 Days Titanium145-2.3--rust-proof13Blunt. fine--15

23.83 €

1 Available 9 Days ------------

20.83 €

1 Available 9 Days ------------

25.41 €

1 Available 9 Days ------------

24.84 €

1 Available 9 Days ------------

29.05 €

1 Available 9 Days ------------

21.97 €

1 Available 9 Days ------------

26.71 €

1 Available 9 Days ------------

22.17 €

1 Available 9 Days ------------

26.91 €

1 Available 9 Days ------------

21.85 €

1 Available 3 Days ------------

26.52 €

1 Available 9 Days ------------

11.89 €

1 Available 9 Days ------------

15.13 €

1 Available 9 Days ------------

9.24 €

1 3 Days Other150-13-Steelpolishing|nickel plated44Pointed. curved--20

9.97 €

1 3 Days Other150-13-Steelpolishing44Pointed. curved--23

8.07 €

1 3 Days Other145-4-Steelpolishing|nickel plated18Blunt--25

8.37 €

1 Available 3 Days Other145-4-Steelpolishing18Blunt--26

9.13 €

1 9 Days Other145-4-Steelnickel plated|insulated18Blunt--31

13.52 €

1 Available 3 Days Other145-4-Steel-18Flat. round--29

8.57 €

1 3 Days Other140---Steelnickel plated-Blunt--19

5.72 €

1 3 Days Other120-1-Steelpolishing|nickel plated14Blunt. fine--14

6.49 €

1 3 Days Other120-1-Steelpolishing14Pointed. fine--14

15.96 €

1 Available 9 Days Other120---Special steelrust-proof-Pointed. fine---

3.31 €

1 3 Days Other110---Sheet metalnickel plated-Pointed. fine--12

13.20 €

1 3 Days Other120-2-Plastic-30Flat. round-NK2A5

13.20 €

1 3 Days Other120-3-Plastic-11Flat. wide-NKR4

13.20 €

1 3 Days Other120-6-Plastic--Half-round-NK35A5

13.20 €

1 3 Days Other120-12-Plastic--Hook-shape. blunt-NK65

13.20 €

1 3 Days Other120-1-Plastic-12Pointed. off-centre-NK74

20.84 €

1 3 Days Stainless Steel / Other125-1.5-Stainless steel|Plastic-26Flat. round--17

20.84 €

1 3 Days Stainless Steel / Other125-2-Stainless steel|Plastic-26Blunt--17

20.84 €

1 3 Days Stainless Steel / Other125-1-Stainless steel|Plastic-26Blunt. slim--17

20.84 €

1 3 Days Stainless Steel / Other125-0.8-Stainless steel|Plastic-26---17

20.84 €

1 4 Days Stainless Steel / Other125-1.5-Stainless steel|Plastic-26---17

20.84 €

1 9 Days Stainless Steel / Other125-1-Stainless steel|Plastic-26Blunt. slim--17

Loading...

  1. 1

Basic information

Product type Precision tweezers

Tech Support