Extraction Tweezers

Extraction Tweezers
  • Volume Discount

Product Details:

Manufacturer part number: 5-006

Brand: BERNSTEIN AG

Price: 8.52

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5-006

Part Number
5-006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Main Body Material Other Overall Length(mm) 140 Material Steel
Material properties nickel plated|insulated Product type Extraction tweezers Weight(g) 23

This page is Extraction Tweezers, part number 5-006.
You can find the detail information about specifications and dimensions on part number 5-006.

Tech Support