Setting punch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8782350
8782860
8783160
8783240
8783320
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Product size (Ø)
(mm)
Shank diameter
(mm)
Tip diameter
(mm)
Weight
(g)

21.40 €

1 Available 11 Days 18012125110

30.13 €

1 Available 11 Days 230-22-490

67.43 €

1 Available 11 Days 3153030141250

71.77 €

1 Available 9 Days 3403232151570

96.12 €

1 Available 11 Days 3803636162190

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Product type Spike

Tech Support