Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Processing Tools
Hand Tools
Chisels
Pin punch set
Configure
Clear all
Material
Chrome moly vanadium steel
Chromium-vanadium steel
Number(pc(s))
6
8
Weight(g)
350
475
Est. shipping days
All
Within 12 working days
Within 15 working days
GEDORE
Pin punch set
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
8756780
8839990
Material
Number
(pc(s))
Weight
(g)
Minimum order quantity
Chromium-vanadium steel
8
350
1 pieces
Chrome moly vanadium steel
6
475
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
65.25 €
(
77.65 €
)
15 working days
58.72 €
(
69.88 €
)
12 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...