Handheld Circular Saw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
600855000
60095500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage
(V)
Power Consumption
(W)
Bore diameter
(mm)
Cutting depth (max.) (45°)
(mm)
Cutting depth (max.) (90°)
(mm)
Saw blade diameter
(mm)
Weight, information

156.85 €

1 14 Days -------

212.88 €

1 3 Days 2301200203955160without cable

Loading...

  1. 1

Basic information

Idle speed 5600 rpm Product type Handheld circular saw Weight(g) 4000.0

Tech Support