Screw Extractor Set / Chromium Vanadium Steel / M3-M18, M3-M24, M3-M45, M5-M20

Screw Extractor Set / Chromium Vanadium Steel / M3-M18, M3-M24, M3-M45, M5-M20
  • Volume Discount
[Specifications]
・Product type: Screw extractor set
・Material (drill bit): Chromium vanadium steel
・Thread size: M3-M18, M3-M24, M3-M45, M5-M20

[Features]
・For extracting broken screws or threaded bolts from threaded holes without causing damage - salvage high-quality products
・Service life varies depending on the hardness of the mating material

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
470 900 3
470 901 3
470 902 3
471 900 3
471 901 3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (details) Thread size Weight
(g)

11.83 €

1 Available 3 Days Chromium-vanadium steel.M3 - M1897

16.19 €

1 Available 3 Days -M3 - M24-

39.60 €

1 Available 14 Days -M3 - M45707

40.47 €

1 Available 14 Days -M5 - M20233

59.03 €

1 Available 3 Days -M5 - M20442

Loading...

  1. 1

Basic information

Material (drill bit) Chromium vanadium steel Product type Screw extractor set

Tech Support