Screw Extractor / Chromium vanadium steel

Screw Extractor / Chromium vanadium steel
  • Volume Discount
[Specifications]
・Product type: Screw extractor
・Material: CrV steel, hardened

[Features]
・For extracting broken screws or threaded bolts from threaded holes without causing damage - salvage high-quality products
・Service life varies depending on the hardness of the mating material
・Pre-drill the screw to be removed with a suitable drill bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
470 001 3
470 002 3
470 003 3
470 004 3
470 005 3
470 006 3
470 007 3
470 008 3
471 001 3
471 002 3
471 003 3
471 004 3
471 005 3
471 006 3
471 007 3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Product size (Ø)
(mm)
Spanner size
(mm)
Thread size Thread type Type (misc.) Weight
(g)

1.63 €

1 Available 3 Days 502.5-M3 - M6M3-M6-4

1.59 €

1 Available 3 Days 573.0-M6 - M8M6-M8-8

1.85 €

1 Available 26 Days 644.5-M8 - M11M8-M11-14

2.23 €

1 Available 6 Days 716.0-M11 - M14M11-M14-28

2.84 €

1 Available 6 Days 788.0-M14 - M18M14-M18-48

3.97 €

1 Available 16 Days 8511.0-M18 - M24M18-M24-96

7.11 €

1 Available 15 Days 9213.5-M24 - M33M24-M33-165

11.73 €

1 Available 15 Days 10018.5-M33 - M45M33-M45-296

6.00 €

1 Available 3 Days --6.35M5 - M6M5 - M6Size 19

6.00 €

1 Available 3 Days --9.5M8 - M10M8 - M10Size 218

8.81 €

1 Available 6 Days --12.7M10 - M12M10 - M12Size 335

9.96 €

1 Available 6 Days --15.9M12 - M16M12 - M16Size 457

10.65 €

1 Available 6 Days --19M16 - M20M16-M20Size 587

16.52 €

1 Available 15 Days --22M20 - M24M20-M24Size 6:130

19.95 €

1 Available 6 Days --25.4M24 - M30M30Size 7286

Loading...

  1. 1

Basic information

Material (drill bit) Chromium vanadium steel Product type Screw extractor

Tech Support