Phillips Screwdriver / 802, 810 Series / DIN ISO 8764-1|DIN ISO 8764-2

Phillips Screwdriver / 802, 810 Series / DIN ISO 8764-1|DIN ISO 8764-2
  • Volume Discount
[Specifications]
・Material properties(hrome plated)
・DIN standard: DIN ISO 8764-1|DIN ISO 8764-2

[Features]
・All blades are round shaft with silver plated (matte chrome plated) finish and tips are black dyed or silver coated finish to prevent corrosion
・The 802 Series HEXAnamic Screwdriver with a hexagonal shape that disperses pressure from the palm when gripped, while pursuing operability such as stronger force transmission and quicker turning
・The 810U series screwdrivers feature a slimmed-down handle with an impact cap that follows the trinamic shape, and improved grip and blade retention by using three different types of HEXAnamic resin (3-component concept)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
802-PH0
802-PH1
802-PH2
802-PH3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Blade diameter
(mm)
Blade length
(mm)
Handle diameter
(mm)
Product size (length)
(mm)
Size (screwdriver)

11.68 €

1 Available 9 Days 9936033.8159PH 0

14.89 €

1 Available 9 Days 1144.58037.8194PH 1

19.27 €

1 Available 9 Days 114610037.8214PH 2

27.97 €

1 Available 9 Days 129815042.3279PH 3

Loading...

  1. 1

Basic information

Blade type Round DIN standard DIN ISO 8764-1|DIN ISO 8764-2 Downforce Phillips
Material properties chrome plated Product type Pillips screwdriver Range of use (screwdrivers) Workshop
Screwdriver features Multi-purpose tool grip Material Chromium-vanadium steel

Tech Support