Metal Twist Drill Bit【1-3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
206010
206011
206012
206013
206014
206015
206016
206017
206018
206019
206020
206025
206029
206030
206032
206033
206035
206037
206040
206042
206045
206048
206050
206055
206060
206065
206068
206070
206075
206080
206085
206090
206095
206100
206102
206105
206110
206120
206130
2144008
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drill hole diameter
(mm)
Material suitability Product size (Ø)
(mm)
Shank diameter
(mm)
Total length
(mm)
Working length
(mm)

2.07 €

3 Pieces Per Package

1 pack Available 3 Days 1Metal|Non-ferrous metal|Plastic1.013412

2.40 €

3 Pieces Per Package

1 pack Available 3 Days 1.1Metal|Plastic|Non-ferrous metal1.11.1--

2.07 €

3 Pieces Per Package

1 pack Available 15 Days 1.2Metal|Plastic|Non-ferrous metal1.21.2--

1.85 €

3 Pieces Per Package

1 pack Available 3 Days 1.3Metal|Plastic|Non-ferrous metal1.31.3--

2.07 €

3 Pieces Per Package

1 pack Available 3 Days 1.4Metal|Plastic|Non-ferrous metal1.41.4--

2.60 €

3 Pieces Per Package

1 pack Available 3 Days 1.5Metal|Non-ferrous metal|Plastic1.51.54018

2.07 €

3 Pieces Per Package

1 pack Available 3 Days 1.6Metal|Plastic|Non-ferrous metal1.61.6--

2.60 €

3 Pieces Per Package

1 pack Available 3 Days 1.7Metal|Plastic|Non-ferrous metal1.71.7--

2.07 €

3 Pieces Per Package

1 pack Available 3 Days 1.8Metal|Plastic|Non-ferrous metal1.81.8--

2.07 €

3 Pieces Per Package

1 pack Available 3 Days 1.9Metal|Plastic|Non-ferrous metal1.91.9--

2.07 €

3 Pieces Per Package

1 pack Available 3 Days 2Metal|Non-ferrous metal|Plastic2.024924

1.55 €

2 Pieces Per Package

1 pack Available 3 Days 2.5Metal|Non-ferrous metal|Plastic2.52.55730

2.07 €

2 Pieces Per Package

1 pack Available 3 Days 2.9Metal|Non-ferrous metal|Plastic2.92.96133

1.85 €

2 Pieces Per Package

1 pack Available 3 Days 3Metal|Non-ferrous metal|Plastic3.036133

1.85 €

2 Pieces Per Package

1 pack Available 3 Days 3.2Metal|Non-ferrous metal|Plastic3.23.26536

1.85 €

2 Pieces Per Package

1 pack Available 3 Days 3.3Metal|Non-ferrous metal|Plastic3.33.36536

2.07 €

2 Pieces Per Package

1 pack Available 3 Days 3.5Metal|Non-ferrous metal|Plastic3.53.57039

2.07 €

2 Pieces Per Package

1 pack Available 3 Days 3.7Metal|Non-ferrous metal|Plastic3.73.77039

2.07 €

2 Pieces Per Package

1 pack Available 3 Days 4Metal|Non-ferrous metal|Plastic4.047543

2.40 €

2 Pieces Per Package

1 pack Available 3 Days 4.2Metal|Non-ferrous metal|Plastic4.24.27543

2.91 €

2 Pieces Per Package

1 pack Available 3 Days 4.5Metal|Non-ferrous metal|Plastic4.54.58047

2.91 €

2 Pieces Per Package

1 pack Available 3 Days 4.8Metal|Non-ferrous metal|Plastic4.84.88652

2.91 €

2 Pieces Per Package

1 pack Available 3 Days 5Metal|Non-ferrous metal|Plastic5.058652

3.44 €

2 Pieces Per Package

1 pack Available 3 Days 5.5Metal|Non-ferrous metal|Plastic5.55.59357

3.12 €

2 Pieces Per Package

1 pack Available 3 Days 6Metal|Non-ferrous metal|Plastic6.069357

2.07 €

1 Available 3 Days 6.5Metal|Non-ferrous metal|Plastic6.56.510163

2.07 €

1 Available 3 Days 6.8Metal|Non-ferrous metal|Plastic6.86.810969

2.40 €

1 Available 3 Days 7Metal|Non-ferrous metal|Plastic7.0710969

2.07 €

1 Available 3 Days 7.5Metal|Non-ferrous metal|Plastic7.57.510969

2.60 €

1 Available 3 Days 8Metal|Non-ferrous metal|Plastic8.0811775

2.91 €

1 Available 3 Days 8.5Metal|Non-ferrous metal|Plastic8.58.511775

3.12 €

1 Available 3 Days 9Metal|Non-ferrous metal|Plastic9.0912581

3.12 €

1 Available 3 Days 9.5Metal|Non-ferrous metal|Plastic9.59.512581

3.12 €

1 Available 3 Days 10Metal|Non-ferrous metal|Plastic10.01013387

3.44 €

1 Available 3 Days 10.2Metal|Non-ferrous metal|Plastic10.210.213387

3.64 €

1 Available 3 Days 10.5Metal|Non-ferrous metal|Plastic10.510.513387

4.48 €

1 Available 34 Days 11Metal|Non-ferrous metal|Plastic11.01114294

5.05 €

1 Available 3 Days 12Metal|Non-ferrous metal|Plastic12.012151101

5.27 €

1 Available 3 Days 13Metal|Non-ferrous metal|Plastic13.013151101

2.40 €

3 Pieces Per Package

1 pack Available 3 Days 0.8Metal|Plastic|Non-ferrous metal0.80.8--

Loading...

  1. 1

Basic information

DIN standard DIN 338 Drill features short spiral length Material (drill bit) HSS
Material properties rolled Product type Metal twist drill bit Standards DIN 338
Tool holder (drill) Cylinder shank

Tech Support