Meter Stick

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PHT-01 ATC

Part Number
PHT-01 ATC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.03 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (details) 0.01 pH Calibrated to Manufacturer's standards (no certificate) Calibration type One-point
Operating temperature(°C) 0 - 50 pH reading range 0 - 14 pH pH reading range (max.)(pH) 14
pH reading range (min.)(pH) 0 pH reading range(pH) 0 - 14 Power supply (details) 9 V battery pack
Product size (height)(mm) 158 Product size (width)(mm) 40 Product size (length)(mm) 34
Product type pH tester Resolution 0.01 pH Weight(g) 85

This page is Meter Stick, part number PHT-01 ATC.
You can find the detail information about specifications and dimensions on part number PHT-01 ATC.

Tech Support