Double-end Bit Screwdriver (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06640001

Part Number
06640001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.00 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Blade width(mm) 1.5|3 Downforce Slot|Phillips Product size (length)(mm) 130
Product type Double-end bit screwdriver Range of use (screwdrivers) Workshop Size (screwdriver) PH 00|PH 0

This page is Double-end Bit Screwdriver, part number 06640001.
You can find the detail information about specifications and dimensions on part number 06640001.

Tech Support