Electronic stripping shears

Electronic stripping shears

Product Details:

Manufacturer part number: 11 82 130

Brand: KNIPEX

Price: 39.29

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11 82 130

Part Number
11 82 130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.29 €

1 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 130 Operating range 0.03-1.0 Ø mm Type 11 82 130
Weight(g) 75

This page is Electronic stripping shears, part number 11 82 130.
You can find the detail information about specifications and dimensions on part number 11 82 130.

Tech Support