Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2964813 |
2964821 |
2964848 |
2964856 |
2964864 |
2964872 |
6419360 |
6437770 |
6453030 |
6453110 |
6453460 |
6453540 |
6453620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Clamping range (mm) | DIN standard | Jaw angle | Jaw shape | Manufacturer part # | Material | Material properties | Pipe diameter (in inches) (max.) | Range (in inches) | Range (max.) (mm) | Type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.21 € | 1 | Available | 3 Days | 250 | 33.5 | - | - | - | 2964813 | - | - | 1" | 1 3/8" | 33.5 | Stillson | 525 | |
36.60 € | 1 | Available | 3 Days | 300 | 42 | - | - | - | 2964821 | Quenched steel | quenched and tempered | 1 1/4" | - | 42 | Stillson | 730 | |
42.41 € | 1 | Available | 3 Days | 350 | 48 | - | - | - | 2964848 | Quenched steel | - | 1 1/2" | 1 7/8" | 48 | Stillson | 940 | |
60.89 € | 1 | Available | 3 Days | 450 | 60 | - | - | - | 2964856 | - | - | 2" | 2 3/8" | 60 | Stillson | 1550 | |
93.93 € | 1 | Available | 14 Days | 600 | 75.5 | - | - | - | 2964864 | Quenched steel | - | 2 1/2" | - | 75.5 | Stillson | 2480 | |
131.09 € | 1 | Available | 23 Days | 900 | 102 | - | - | - | 2964872 | - | - | 3 1/2" | 4" | 102 | Stillson | 4820 | |
36.60 € | 1 | Available | 14 Days | 228 | 42 | - | - | - | 6419360 | - | - | - | 1 5/8" | 42 | - | 531 | |
257.52 € | 1 | Available | 14 Days | 760 | 130 | DIN 5234 | 85° | A | 6437770 | Chromium-vanadium steel | quenched and tempered | 4" | - | 130 | - | 5635 | |
36.60 € | 1 | Available | 14 Days | 190 | 38 | - | - | - | 6453030 | Quenched steel | cut | 1" | - | 38 | - | 440 | |
42.41 € | 1 | Available | 3 Days | 245 | 48 | - | - | - | 6453110 | Quenched steel | cut | 1 1/2" | 1 7/8" | 48 | - | 850 | |
56.55 € | 1 | Available | 14 Days | 325 | 60 | - | - | - | 6453460 | Quenched steel | cut | 2" | 2 3/8" | 60 | - | 1751 | |
69.60 € | 1 | Available | 14 Days | 415 | 76 | - | - | - | 6453540 | Quenched steel | cut | 2 1/2" | 3" | 76 | - | 2701 | |
89.57 € | 1 | Available | 3 Days | 560 | 89 | - | - | - | 6453620 | Quenched steel | cut | 3" | 3 1/2" | 89 | - | 4280 |
Loading...
Product type | Alligator wrench |
---|
Configure
Basic Attributes
Overall Length(mm)
Clamping range(mm)
DIN standard
Jaw angle
Jaw shape
Manufacturer part #
Material
Material properties
Pipe diameter (in inches) (max.)
Range (in inches)
Range (max.)(mm)
Type
Weight(g)
Filter by standard shipping days
Optional Attributes