Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KT-0000-4031-3 |
KT-0000-4032-1 |
KT-0000-4033-9 |
KT-0000-4034-7 |
KT-0000-4035-4 |
KT-0000-4036-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Breakout force (N/10 mm) | Material thickness (mm) | Product size (width) (mm) | Product type | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
4.17 € | 1 | Available | 3 Days | 250 | 0.1 | 19 | Filament tape | Tartan™ 8953 | 8953 | |
5.79 € | 1 | Available | 3 Days | 250 | 0.1 | 25 | Filament tape | Tartan™ 8953 | 8953 | |
9.00 € | 1 | Available | 13 Days | 250 | 0.1 | 50 | Packaging tape | Tartan™ 8953 | 8953 | |
5.79 € | 1 | Available | 3 Days | 135 | 0.12 | 19 | Filament tape | Tartan™ 8954 | 8954 | |
7.40 € | 1 | Available | 3 Days | 135 | 0.12 | 25 | Filament tape | Tartan™ 8954 | 8954 | |
14.89 € | 1 | Available | 3 Days | 135 | 0.12 | 50 | Filament tape | Tartan™ 8954 | 8954 |
Loading...
Color | Transparency | Length(m) | 50 | Color Details | Transparent |
---|---|---|---|---|---|
Adhesive type | Natural rubber | Adhesive tape features | Fibreglass-reinforced|High tensile strength|Damp-proof|Solvent-free | Carrier material | Bi-axial elongated polypropylene film |