Aluminum Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70-0063-8542-4
70-0063-8609-1
143650
4253855
4255055
47011548
XT-0007-2305-3
XT-6615-5215-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Adhesive type Adhesive tape features Carrier material Discharge voltage
(kV)
Material (details) Material thickness
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

65.25 €

1 Available 3 Days 0.0955Acrylic|Acrylat. transparentFlame-retardantAluminium--0.09+155-5550--55 - +155431

35.52 €

1 Available 3 Days -55Acrylic|Acrylat. transparentFlame-retardantAluminium-----25--431

25.68 €

1 Available 3 Days -50---2144916----50--143650

80.83 €

1 Available 3 Days -55-----0.12155-5538--4253855

98.32 €

1 Available 3 Days -55-----0.12155-5550--4255055

10.05 €

1 Available 3 Days -15----Aluminium-250-1048Scotch®-47011548

45.67 €

1 Available 3 Days 0.1255Acrylic|Acrylat. transparentFlame-retardantAluminium--0.12+155-5525--55 - +155425

22.47 €

1 Available 3 Days -50Natural rubber|Acrylat. transparentFlame-retardantAluminium-----50--1436F

Loading...

  1. 1

Basic information

Color Details Silver Product type Aluminium tape

Tech Support