Masking Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1017250
2017250
2441850
2442450
2443650
3011850
3012450
3013650
3014850
3017250
PT209048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Length
(m)
Color Details Adhesive tape features Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Type (manufacturer type)

8.45 €

1 Available 4 Days Brown-based50Beige-0.12-721017250

9.52 €

1 Available 3 Days Brown-based50Beige--80722017250

8.45 €

1 Available 3 Days Yellows-GoldSolvent-resistant|Waterproof-100-2441850

7.40 €

1 Available 3 Days Yellows50GoldUV-resistant|Waterproof-100242442450

15.96 €

1 Available 3 Days Yellows50GoldUV-resistant|Waterproof--362443650

5.05 €

1 Available 3 Days Brown-based50Beige--100183011850

6.32 €

1 Available 3 Days Brown-based50Beige---243012450

9.00 €

1 Available 3 Days Brown-based50Beige---363013650

11.68 €

1 Available 3 Days Brown-based50Beige---483014850

15.96 €

1 Available 3 Days Brown-based50Beige---723017250

10.75 €

1 Available 3 Days Blue Type50BlueUV-resistant|Temperature-resistant|No-residue-+8048Scotch® Super

Loading...

  1. 1

Basic information

Product type Masking tape

Tech Support