Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
70-0067-0880-7 |
70-0067-0881-5 |
70-0067-0883-1 |
4411B/IPS |
4411N/IPS |
4702 |
70006731312 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Width (mm) | Length (m) | Color Details | Adhesive type | Adhesive tape features | Carrier material | Material (details) | Material thickness (mm) | Max. temperature (°C) | Min. temperature (°C) | Product size (width) (mm) | Series (adhesive tape) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.07 € | 1 | Available | 3 Days | Transparency | 2 | 16.5 | Transparent white | Acrylic | UV-resistant|Suitable for outdoor use|Flexible | Polyester film | - | 2 | - | - | 25 | 4412N | 4412N | |
120.17 € | 1 | Available | 3 Days | Transparency | 2 | 16.5 | Transparent white | Acrylic | UV-resistant|Suitable for outdoor use|Flexible | Polyester film | - | 2 | - | - | 50 | 4412N | 4412N | |
175.33 € | 1 | Available | 32 Days | Transparency | 2 | 16.5 | Transparent white | Acrylic | UV-resistant|Suitable for outdoor use|Flexible | Polyester film | - | 2 | - | - | 76 | 4412N | 4412N | |
48.93 € | 1 | Available | 20 Days | Black | - | 5.5 | Black | - | - | - | - | - | - | - | 50 | - | 4411B/IPS | |
47.84 € | 1 | Available | 3 Days | Transparency | - | 5.5 | Transparent | - | - | - | - | 1 | - | - | 50 | - | 4411N/IPS | |
3.44 € | 1 | Available | 20 Days | White Type | - | 12 | White | - | Waterproof | - | Polytetrafluoroethylene | - | 260 | - | 12 | Scotch® | 4702 | |
180.81 € | 1 | Available | 3 Days | Transparency | 0.9 | 33 | Translucent | Acrylic | UV-resistant|Waterproof|Suitable for indoor/outdoor use|Flexible|Low-odour | - | - | 0.9 | +90 | -40 | 50 | 4411N | 4411N50 |
Loading...
Product type | Draught excluder |
---|
Configure
Basic Attributes
Color
Width(mm)
Length(m)
Color Details
Adhesive type
Adhesive tape features
Carrier material
Material (details)
Material thickness(mm)
Max. temperature(°C)
Min. temperature(°C)
Product size (width)(mm)
Series (adhesive tape)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes