• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Double Sided Adhesive Tape VHB

Double Sided Adhesive Tape VHB
  • Volume Discount

Product Details:

Manufacturer part number: 70-0064-1662-5

Brand: 3M

Price: 104.88

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70-0064-1662-5

Part Number
70-0064-1662-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Black Length(m) 33 Color Details Black
Product size (width)(mm) 12.5 Product type Double sided adhesive tape Series (adhesive tape) VHB™ 5958FR
Type (manufacturer type) VHB™ 5958FR

This page is Double Sided Adhesive Tape VHB, part number 70-0064-1662-5.
You can find the detail information about specifications and dimensions on part number 70-0064-1662-5.

Tech Support