Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9041244 |
9041944B |
904644 |
9241233 |
9241255 |
9241955 |
924655 |
926633 |
9691216 |
9691233 |
9691916 |
9691933 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Adhesive tape features | Material thickness (mm) | Max. temperature (°C) | Product size (width) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | Quote | 44 | - | - | - | 12 | 9041244 | |
16.93 € | 1 | Available | 3 Days | 44 | - | - | - | 19 | 9041944B | |
9.99 € | 1 | Available | Quote | 44 | - | - | - | 6 | 904644 | |
11.61 € | 1 | Available | 3 Days | 33 | UV-resistant | - | - | 12 | 9241233 | |
16.93 € | 1 | Available | 3 Days | 55 | UV-resistant | - | - | 12 | 9241255 | |
24.48 € | 1 | Available | 3 Days | 55 | UV-resistant | - | - | 19 | 9241955 | |
14.81 € | 1 | Available | 3 Days | 55 | UV-resistant | - | - | 6 | 924655 | |
22.35 € | 1 | Available | 3 Days | 33 | - | 0.13 | 150 | 6 | 926633 | |
14.81 € | 1 | Available | 3 Days | 16.5 | - | - | - | 12 | 9691216 | |
25.55 € | 1 | Available | 3 Days | 33 | - | - | - | 12 | 9691233 | |
17.99 € | 1 | Available | 3 Days | 16.5 | - | - | - | 19 | 9691916 | |
32.15 € | 1 | Available | 3 Days | 33 | - | - | - | 19 | 9691933 |
Loading...
Color | Transparency | Color Details | Transparent | Product type | Adhesive film |
---|