Configure

Repair Tape

Repair Tape

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Color

Length

(m)

Color Details

Material (details)

Max. temperature

(°C)

Min. temperature

(°C)

Product size (width)

(mm)

Type (manufacturer type)

Minimum order quantity
Black
3
Black
Ethylene polypropylene rubber
90
-40
25
4704
1 pieces
White Type
50
White
Glass grillee
-
-
48
47035048
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
9.52 €
( 11.33 € )
3 working days
5.79 €
( 6.89 € )
3 working days