Barricade Tape

Barricade Tape
  • Volume Discount

Product Details:

Manufacturer part number: 5702101

Brand: 3M

Price: 125.27

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5702101

Part Number
5702101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

125.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Multicolor Length(m) 33 Color Details Black|Yellow
Product size (width)(mm) 100 Product type Barricade tape Type (manufacturer type) 5702101

This page is Barricade Tape, part number 5702101.
You can find the detail information about specifications and dimensions on part number 5702101.

Tech Support