Double Sided Adhesive VHB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7000033156
7000072168
7000072294
7000072418
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Color Details Max. temperature
(°C)
Series (adhesive tape) Type (manufacturer type)

14.89 €

1 Available 3 Days BlackBlack+120VHB™ 5952FVHB™ 5952F

18.09 €

1 Available 3 Days BlackGrey+90VHB™ 4611FVHB™ 4611F

18.09 €

1 Available 3 Days TransparencyTransparent+90VHB™ 4910FVHB™ 4910F

19.27 €

1 Available 3 Days BlackGrey+90VHB™ 4941PVHB™ 4941P

Loading...

  1. 1

Basic information

Width(mm) 1.1 Length(m) 3 Adhesive type Acrylic
Material thickness(mm) 1.1 Product size (width)(mm) 19 Product type Double sided adhesive tape

Tech Support