Cloth Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70-0023-0611-9
70-0067-0242-0
1900S50
2903
2904
3615055
389B50
389G50
389GR50
389O50
389R38
389R50
389R100
389W50
389W100
4101W25
691533
9545NB50
9545NG15
9545NG19
9545NNGR
9545NR19
9545NR50
9545NW15
9545NW19
9545NY15
9545NY19
XT-0034-0092-3
XT-0034-0095-6
XT-0034-0096-4
XT-0034-0102-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Material (details) Material thickness
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

131.09 €

1 Available 3 Days White Type0.2655WhiteSilicone--Polyethylene-coated fabricPolyethylen coated thread with resinous-adhesive0.17--19361-361

37.67 €

1 Available 3 Days Red Type0.341.1RedNatural rubberUV-resistant|Waterproof|High tensile strength-Polyethylene foil-0.3+93-48--5959

8.45 €

1 Available 3 Days Black-45.7Black--------48--1900S50

12.73 €

1 Available 3 Days -0.1550SilverGum adhesiveEasy tear-Polyethylene-coated fabric----483M™ 2903-2903

13.83 €

1 Available 3 Days Black0.1950BlackGum adhesiveEasy tear-Polyethylene-coated fabric----483M™ 2904-2904

323.28 €

1 Available 3 Days White Type-55White-----0.17232-50--3615055

39.83 €

1 Available 3 Days Blue Type-50Blue--------50Scotch®-389B50

39.83 €

1 Available 3 Days Yellows-50Yellow--------50Scotch®-389G50

40.89 €

1 Available 3 Days Green-50Green--------50Scotch®-389GR50

40.89 €

1 Available 3 Days Green-50Green--------50Scotch®-389O50

29.05 €

1 Available 21 Days Red Type-50Red--------38--389R38

36.60 €

1 Available 3 Days Red Type-50Red--------50Scotch®-389R50

69.60 €

1 Available 3 Days Red Type-50Red--------100--389R100

40.89 €

1 Available 3 Days White Type-50White--------50Scotch®-389W50

69.60 €

1 Available 3 Days White Type-50White--------100--389W100

10.61 €

1 Available 3 Days White Type-25White----Polyester-reinforced polyethylene film---48--4101W25

44.59 €

1 Available 3 Days White Type0.1833WhiteSilicone|SiliconeTemperature-resistant|Flame-retardant|Elastic|High tensile strength314--0.18+180-1569up to +180691533

85.20 €

1 Available 3 Days Black-50Black-----0.390-2050Scotch®-9545NB50

27.97 €

1 Available 3 Days Black-50Grey-----0.390-2015Scotch®-9545NG15

34.44 €

1 Available 3 Days Black-50Grey-----0.390-2019Scotch®-9545NG19

35.52 €

1 Available 3 Days Green-50Green-----0.390-2019Scotch®-9545NNGR

34.44 €

1 Available 3 Days Red Type-50Red-----0.390-2019Scotch®-9545NR19

83.01 €

1 Available 3 Days Red Type-50Red-----0.390-2050Scotch®-9545NR50

27.97 €

1 Available 3 Days White Type-50White-----0.390-2015Scotch®-9545NW15

35.52 €

1 Available 3 Days White Type-50White-----0.390-2019Scotch®-9545NW19

29.05 €

1 Available 3 Days Yellows-50Yellow-----0.390-2015Scotch®-9545NY15

31.21 €

1 Available 3 Days Yellows-50Yellow-----0.390-2019Scotch®-9545NY19

39.83 €

1 Available 3 Days Black0.2650BlackGum adhesive--Polyethylene-coated fabricPolyethylene-coated fabric with rubber resin adhesive.0.26--50389-XT-0034-0092-3

20.32 €

1 Available 3 Days White Type0.2650WhiteGum adhesive--Polyethylene-coated fabricPolyethylene-coated fabric with rubber resin adhesive.0.26--25389-XT-0034-0095-6

30.13 €

1 Available 3 Days White Type0.2650WhiteGum adhesive--Polyethylene-coated fabricPolyethylene-coated fabric with rubber resin adhesive.0.26--38389-XT-0034-0096-4

37.67 €

1 Available 3 Days -0.2650SilverGum adhesive--Polyethylene-coated fabricPolyethylene-coated fabric with rubber resin adhesive.0.26--50389-XT-0034-0102-0

Loading...

  1. 1

Basic information

Product type Cloth tape

Tech Support