PVC Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70-0062-9983-1
70-0062-9988-0
471BL50
471G50
471GR50
471IW-BL50-D
471IW-G50-D
471IW-GR50-D
471IW-R50-D
471IW-S50-D
471IW-W50-D
471O50
471R50
471S50
471T5033
471W50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Color Details Adhesive type Adhesive tape features Carrier material Material thickness
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Series (adhesive tape) Type (manufacturer type)

13.83 €

1 Available 3 Days Multicolor0.125Black|YellowGumAll-purposePVC0.12--764i766i

13.83 €

1 Available 3 Days Multicolor0.125Red|WhiteGumAll-purposePVC0.12--764i767i

56.55 €

1 Available 3 Days Blue Type-Blue---0.13---471BL50

56.55 €

1 Available 3 Days Yellows-Yellow---0.13---471G50

56.55 €

1 Available 3 Days Green-Green---0.13---471GR50

63.07 €

1 Available 3 Days Blue Type-Blue-------471IW-BL50-D

63.07 €

1 Available 17 Days Yellows-Yellow-------471IW-G50-D

63.07 €

1 Available 3 Days Green-Green-------471IW-GR50-D

60.89 €

1 Available 3 Days Red Type-Red-------471IW-R50-D

60.89 €

1 Available 3 Days Black-Black----765-471IW-S50-D

63.07 €

1 Available 3 Days White Type-White-------471IW-W50-D

56.55 €

1 Available 3 Days --Orange---0.13---471O50

60.89 €

1 Available 3 Days Red Type-Red---0.13---471R50

56.55 €

1 Available 3 Days Black-Black---0.13---471S50

60.89 €

1 Available 3 Days Transparency-Transparent-------471T5033

58.72 €

1 Available 3 Days White Type-White---0.13---471W50

Loading...

  1. 1

Basic information

Length(m) 33 Product size (width)(mm) 50 Product type PVC tape

Tech Support