Microprismatic Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
743878
743884
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Color Details Type (manufacturer type)

180.81 €

1 Available 3 Days YellowsYellow (reflective)943-71

180.81 €

1 Available 10 Days Red TypeRed (reflecting)943-72

Loading...

  1. 1

Basic information

Length(m) 50 Adhesive tape features Suitable for solid stuctures|Microprismatic|Flexible Product size (width)(mm) 51
Product type Microprismatic tape Series (adhesive tape) 943 Type (misc.) Application area: buses. caravans/mobile homes. fire-brigade and rescue services. tank-vehicles. trailers and trailers. Trucks

Tech Support