Double Sided Adhesive Tape / Black, White, Transparency

Double Sided Adhesive Tape / Black, White, Transparency
  • Volume Discount
[Specifications]
・Color: Black, White, Transparency

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7000035445
7000042390
7000073335
FT-0024-8028-1
FT-0024-8029-9
FT-0024-8031-5
FT-0024-8104-0
FT-0024-8107-3
GT-5000-4488-5
KT777306210
KT777306251
KT777306269
KT777306301
KT777306327
KT777306350
XT-0034-9005-6
XT-0034-9023-9
XT-0034-9024-7
XT-0034-9028-8
XT-0034-9252-4
XT-8015-0356-3
YP208051893
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Carrier material Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

18.09 €

1 Available 3 Days -0.2625-Adhesive tape with rayon fabric backing-Viscose0.26+6050-+607000035445

67.43 €

1 Available 3 Days -1.633CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam1.6+10519Scotch-Mount 4026+105 °C. for a short time 1904026

18.09 €

1 Available 3 Days Transparency-5TransparentAcrylic----19--PX5011

96.12 €

1 Available 3 Days -0.866CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam0.8+105153M4032+105 °C. for a short time 1904032

91.76 €

1 Available 3 Days -0.866CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam0.8+105193M4032+105 °C. for a short time 1904032

125.63 €

1 Available 3 Days -0.866CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam0.8+105253M4032+105 °C. for a short time 1904032

65.25 €

1 Available 3 Days -1.633CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam1.6+105153M4026+105 °C. for a short time 1904026

85.20 €

1 Available 3 Days -1.633CreamAcrylic|Acrylat A20UV-resistant|Weatherproof|High shear strengthPolyurethane foam1.6+10525Scotch-Mount 4026+105 °C. for a short time 1904026

13.83 €

1 Available 3 Days --44------193M 90419-904 ATG

15.96 €

1 Available 3 Days Black1.533BlackAcrylic-Polyethylene foam1.5-129515B-9515B

15.96 €

1 Available 3 Days White Type1.533WhiteAcrylic-Polyethylene foam1.5-129515W-9515W

25.68 €

1 Available 3 Days White Type0.866WhiteAcrylic-Polyethylene foam0.8-129508W-9508W

22.47 €

1 Available 3 Days Black1.533BlackAcrylic-Polyethylene foam1.5-199515B-9515B

36.60 €

1 Available 3 Days Black0.866BlackAcrylic-Polyethylene foam0.8-199508B-9508B

36.60 €

1 Available 3 Days White Type0.866WhiteAcrylic-Polyethylene foam0.8-199508W-9508W

15.96 €

1 Available 3 Days -0.1350CreamNatural rubber|Synthetic rubberSelf-adhesive|All-purposePaper fleece0.13+50243M 9527+50 °C. short time 70983XL

13.83 €

1 Available 3 Days -0.1350CreamNatural rubber|Synthetic rubberSelf-adhesive|All-purposePaper fleece0.13+50193M 9527+50 °C. short time 709527

19.27 €

1 Available 3 Days -0.1350CreamNatural rubber|Synthetic rubberSelf-adhesive|All-purposePaper fleece0.13+50253M 9527+50 °C. short time 709527

9.52 €

1 Available 3 Days -0.1350CreamNatural rubber|Synthetic rubberSelf-adhesive|All-purposePaper fleece0.13+50123M 9527+50 °C. short time 709527

12.73 €

1 Available 3 Days -0.1350CreamNatural rubber|Synthetic rubberSelf-adhesive|All-purposePaper fleece0.13+50193M 9527+50 °C. short time 70983XL

19.27 €

1 Available 3 Days -0.1325-Adhesive tape with PP film backing-Polypropylene0.13+6050-+60XT-8015-0356-3

8.45 €

1 Available 3 Days --44------123M 90412-904 ATG

Loading...

  1. 1

Basic information

Product type Double sided adhesive tape

Tech Support