Electrical Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4401BLA
4401RED
4401WHT
4401YG
9215
9219
921233
9225
926
929
SCOTCH22-50X33
SCOTCH33-38X33
SUPER33+-19X22
SUPER33+-19X33
SUPER33+-25X33
SUPER88-19X20-B
SUPER88-25X33
SUPER88-38X33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Length
(m)
Color Details Adhesive type Adhesive tape features Carrier material Material (details) Material thickness
(mm)
Max. temperature
(°C)
Min. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Type Type (manufacturer type)

3.44 €

1 Available 3 Days Black10Black---PVC film-90015Scotch®-4401BLA

5.05 €

1 Available 3 Days Red Type10Red---PVC film-90015Scotch®-4401RED

5.05 €

1 Available 3 Days White Type10White---PVC film-90015Scotch®-4401WHT

3.44 €

1 Available 3 Days Multicolor10Yellow|Green---PVC film-90015Scotch®-4401YG

63.07 €

1 Available 3 Days Transparency33TransparentSiliconeAll-purposePolyamide film----15-ScotchTM 929215

96.12 €

1 Available 3 Days Transparency33TransparentSiliconeAll-purposePolyamide film----19--9219

51.12 €

1 Available 3 Days ----------12--921233

114.71 €

1 Available 3 Days Transparency33TransparentSiliconeAll-purposePolyamide film----25--9225

30.13 €

1 Available 3 Days Transparency33TransparentSiliconeAll-purposePolyamide film----6--926

38.75 €

1 Available 3 Days Transparency33TransparentSiliconeAll-purposePolyamide film----9--929

58.72 €

1 Available 3 Days Black33Black-Flexible--0.2560-1050Scotch®-SCOTCH22-50X33

32.29 €

1 Available 3 Days Black33Black----0.18105-1838Scotch®-SCOTCH33-38X33

13.83 €

1 Available 3 Days Black20Black----0.1890-1819Scotch®-SUPER33+-19X22

21.40 €

1 Available 3 Days Black33Black----0.1890-1819Scotch®-SUPER33+-19X33

29.05 €

1 Available 3 Days Black33Black----0.1890-1825Scotch®-SUPER33+-25X33

14.89 €

1 Available 3 Days Black20Black----0.22105-19Scotch®-SUPER88-19X20-B

29.05 €

1 Available 3 Days Black33Black----0.2290-1825Scotch®-SUPER88-25X33

38.75 €

1 Available 3 Days Black33Black----0.2290-1838Scotch®-SUPER88-38X33

Loading...

  1. 1

Basic information

Product type Electrical tape

Tech Support