Packaging Tape Scotch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7000095286
7000095640
KT-0000-0002-8
KT-0000-0003-6
KT-0000-2274-1
KT-0000-2277-4
KT-0000-3129-6
KT-0000-3819-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Material thickness
(mm)
Series (adhesive tape) Type (manufacturer type)

10.05 €

1 Available 3 Days Transparency-TransparentNatural rubberHigh shear strength|Heat-shrinkable|Damp-proof-PVC0.05Scotch®6890

3.64 €

1 Available 3 Days Transparency-TransparentAcrylicHigh shear strength|UV-resistant40Bi-axial elongated polypropylene film0.043Scotch® 305305

7.93 €

1 Available 3 Days Brown-based0.05BrownAcrylicHigh shear strength|UV-resistant60Bi-axial elongated polypropylene film0.05Scotch® 309SCOTCH® 3707

9.52 €

1 Available 3 Days Brown-based-BrownNatural rubberHigh shear strength|Heat-shrinkable|Damp-proof-PVC0.05Scotch®6890

6.32 €

1 Available 3 Days Brown-based0.05BrownAcrylicHigh shear strength|UV-resistant60Bi-axial elongated polypropylene film0.05Scotch® 309SCOTCHTM 3739

5.79 €

1 Available 3 Days Transparency0.05TransparentAcrylicHigh shear strength|UV-resistant60Bi-axial elongated polypropylene film0.05Scotch® 309SCOTCHTM 3739

4.48 €

1 Available 3 Days Brown-based0.05BrownAcrylicHigh shear strength|UV-resistant-Bi-axial elongated polypropylene film0.05Scotch® 309SCOTCH® 309

3.64 €

1 Available 3 Days Brown-based-BrownAcrylicHigh shear strength|UV-resistant40Bi-axial elongated polypropylene film0.043Scotch® 305305

Loading...

  1. 1

Basic information

Length(m) 66 Product size (width)(mm) 50 Product type Packaging tape

Tech Support