Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
42020750 |
42022050 |
42030750 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Length (m) | Color Details | Adhesive tape features | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
9.00 € | 1 | Available | 3 Days | White Type | 7 | White | - | 42020750 | |
17.01 € | 1 | Available | 3 Days | White Type | 20 | White | Double-sided tape | 42022050 | |
9.00 € | 1 | Available | 3 Days | Blue Type | 7 | Blue | - | 42030750 |
Loading...
Material (details) | Polyester grid | Product size (width)(mm) | 50 | Product type | Carpet tape |
---|---|---|---|---|---|
Series (adhesive tape) | Scotch® |