Industrial Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DT-4910-3019-3

Part Number
DT-4910-3019-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

131.09 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Transparency Width(mm) 1 Length(m) 33
Color Details Transparent Adhesive tape features Transparent Material thickness(mm) 1
Max. temperature(°C) +90 Product size (width)(mm) 20 Product type Industrial tape
Temperature range(°C) +90 °C. for a short time +150 Type (manufacturer type) 4910F VHB™

This page is Industrial Tape, part number DT-4910-3019-3.
You can find the detail information about specifications and dimensions on part number DT-4910-3019-3.

Tech Support