Electrical Tape Scotch

Electrical Tape Scotch
  • Volume Discount
[Specifications]
・Product type: Electrical tape
・Width(mm): 0.18, 0.25
・Adhesive type: Gum adhesive|Artificial hard rubber adhesive (based on solvent medium)
・Carrier material: PVC, Silicone, Polyethylene foil

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70-0061-5203-0
80-0120-1703-6
80-0120-1704-4
80-6112-1155-0
80-6112-1156-8
80-6112-1157-6
80-6112-1158-4
80-6112-1159-2
80-6112-1160-0
80-6112-1161-8
80-6112-1162-6
7000031345
7000058437
80610139521
80610833800
HT-0020-0032-7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(m)
Color Details Adhesive type Adhesive tape features Breakout force
(N/10 mm)
Carrier material Discharge voltage
(kV)
Material (details) Material thickness
(mm)
Max. temperature
(°C)
Product size (width)
(mm)
Series (adhesive tape) Temperature range
(°C)
Type (manufacturer type)

19.27 €

1 Available 3 Days Transparency-55TransparentGum adhesive|Artificial hard rubber adhesive (based on solvent medium)-49Polyethylene foil-Polyethylen foil--36Scotch® 8886-70-0061-5203-0

20.32 €

1 Available 3 Days Black0.2533Black-Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant35PVC45-0.25+8012Scotch™ 22-Scotch™ 22

25.68 €

1 Available 3 Days Black0.2533Black-Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant35PVC45-0.25+8019Scotch™ 22-Scotch™ 22

11.68 €

1 Available 3 Days White Type0.1820White-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

13.83 €

1 Available 3 Days Red Type0.1820Red-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

13.83 €

1 Available 3 Days Green0.1820Green-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

12.73 €

1 Available 3 Days Blue Type0.1820Blue-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

11.68 €

1 Available 3 Days Yellows0.1820Yellow-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

12.73 €

1 Available 3 Days -0.1820Orange-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

13.83 €

1 Available 3 Days Brown-based0.1820Brown-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

13.83 €

1 Available 3 Days Black0.1820Grey-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

43.49 €

1 Available 3 Days Black0.2533Black-Weatherproof|Self-extinguishing|UV-resistant|Oil-resistant35PVC45-0.25+8038Scotch™ 22-Scotch™ 22

13.83 €

1 Available 3 Days Purple-base0.1820Violet-Weatherproof|Self-extinguishing|Elastic|UV-resistant30PVC45-0.18+9019Scotch® 35-SCOTCHTM 35

6.32 €

1 Available 3 Days Black-6Black-Weatherproof------19Scotch® Super 88min. -18Super 88

3.24 €

1 3 Days Black0.186Black-Weatherproof|Elastic|UV-resistant35PVC45-0.18+10519Scotch® Super 33up to +105Super 33+

25.68 €

1 Available 3 Days Black-4.5Black-Weatherproof|Elastic|Ozone-resistant|Anti-corrosive-Silicone-synth. rubber-+9019Scotch® 13up to +90Scotch 13

Loading...

  1. 1

Basic information

Product type Electrical tape

Tech Support