Tape【1-10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40321910
42010750
42012050
4905F126
4905F666
4910F12
4910F25
4910F/IPS
49151225
4991F/IPS
59251233
5952F/IPS
59521233
59521933
59522533
5962F/IPS
7000029163
7000033901
7000080778
7000080780
7000080794
916150
GPH-060F12-33
GPH-060F19-3
GPH-060F19-33
GPH-060F25-33
GPH-110F12-33
GPH-110F19-3
GPH-110F19-33
GPH-110F25-33
GPH-160F12-33
GPH-160GF19-33
GPH-160GF25-33
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Length
(m)
Color Details Adhesive tape features Material (details) Material thickness
(mm)
Product size (width)
(mm)
Series (adhesive tape) Type (manufacturer type)

30.13 €

1 Available 3 Days White Type10White---19-40321910

6.32 €

1 Available 3 Days Brown-based7Light brownDouble-sided tapeBopp Film (Polypropylene)-50Scotch®42010750

10.61 €

1 Available 3 Days Brown-based20Light brownDouble-sided tapeBopp Film (Polypropylene)-50Scotch®42012050

131.09 €

1 Available 3 Days Transparency66TransparentDouble-sided tape-0.512-4905F126

54.37 €

1 Available 3 Days Transparency66TransparentDouble-sided tape-0.56-4905F666

83.01 €

1 Available 3 Days Transparency33TransparentDouble-sided tape-112-4910F12

175.33 €

1 Available 3 Days Transparency33TransparentDouble-sided tape--25-4910F25

51.12 €

1 Available 3 Days Transparency11TransparentDouble-sided tape-119-4910F/IPS

71.77 €

1 Available 3 Days Transparency25TransparentDouble-sided tape-1.512-49151225

37.67 €

1 Available 3 Days Black55GreyDouble-sided tape--19-4991F/IPS

85.20 €

1 Available 10 Days Black33BlackDouble-sided tape-0.612-59251233

56.55 €

1 Available 3 Days Black11BlackDouble-sided tape-1.119-5952F/IPS

98.32 €

1 Available 3 Days Black33BlackDouble-sided tape-1.112-59521233

158.89 €

1 Available 3 Days Black33BlackDouble-sided tape-1.119-59521933

197.24 €

1 Available 3 Days Black33BlackDouble-sided tape-1.125-59522533

50.03 €

1 Available 3 Days Black8BlackDouble-sided tape-1.619-5962F/IPS

7.40 €

1 Available 3 Days Transparency33TransparentDamp-proof|Transparent----7000029163

7.93 €

8 Pieces Per Package

1 pack Available 3 Days Transparency33TransparentDamp-proof|Transparent--19-7000033901

3.96 €

10 Pieces Per Package

1 pack Available 3 Days Transparency10TransparentDamp-proof|Transparent--15-FT-5100-9661-1

12.73 €

10 Pieces Per Package

1 pack Available 3 Days Transparency66TransparentDamp-proof|Transparent--15-FT-5100-9664-5

12.73 €

8 Pieces Per Package

1 pack Available 3 Days Transparency66TransparentDamp-proof|Transparent--19-FT-5100-9733-8

21.40 €

1 Available 3 Days White Type25WhiteDouble-sided tape-2.650-916150

33.37 €

1 Available 3 Days Black33GreyDouble-sided tape-0.612-GPH-060F12-33

22.47 €

1 Available 3 Days Black3GreyDouble-sided tape-0.619-GPH-060F19-3

44.59 €

1 Available 3 Days Black33GreyDouble-sided tape-0.619-GPH-060F19-33

56.55 €

1 Available 3 Days Black33GreyDouble-sided tape-0.625-GPH-060F25-33

32.29 €

1 Available 3 Days Black33GreyDouble-sided tape-1.112-GPH-110F12-33

23.55 €

1 Available 3 Days Black3GreyDouble-sided tape-1.119-GPH-110F19-3

47.84 €

1 Available 3 Days Black33GreyDouble-sided tape-1.119-GPH-110F19-33

60.89 €

1 Available 3 Days Black33GreyDouble-sided tape-1.125-GPH-110F25-33

38.75 €

1 Available 3 Days Black33GreyDouble-sided tape-1.612-GPH-160F12-33

56.55 €

1 Available 3 Days Black33GreyDouble-sided tape-1.619-GPH-160GF19-33

65.25 €

1 Available 3 Days Black33GreyDouble-sided tape-1.625-GPH-160GF25-33

Loading...

  1. 1

Basic information

Product type Tape

Tech Support