Cable cutter series 12 / DIN EN 60900

Cable cutter series 12 / DIN EN 60900
  • Volume Discount
[Specifications]
・Product type: Cable cutter
・DIN standard: DIN EN 60900

[Features]
・Innovative cable shears for copper and aluminium cables with multi-component

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
120100
120104
120108
120206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Manufacturer part # Product size (length)
(mm)
Suitable for (cable stripping) Wire hardness diameter (max.)
(mm)
Wire hardness cross section (max.)
(mm²)

60.89 €

1 Available 3 Days -120100200Single/multi-core aluminium and copper cables2570

60.89 €

1 Available 3 Days -120104160Single/multi-core aluminium and copper cables1650

33.37 €

1 Available 14 Days DIN EN 60900120108160-10-

74.28 €

1 Available 7 Days -120206160Single/multi-core aluminium and copper cables1650

Loading...

  1. 1

Basic information

Product type Cable cutter

Tech Support