• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bit

Bit
  • Volume Discount

Product Details:

Manufacturer part number: 4029000

Brand: WOLFCRAFT

Price: 46.76

Delivery time: 50 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4029000

Part Number
4029000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.76 €

1 Available 50 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 270 Product size (height)(mm) 95 Product size (width)(mm) 36
Product type U and C rail pliers

This page is Bit, part number 4029000.
You can find the detail information about specifications and dimensions on part number 4029000.

Tech Support