Slot drive bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05056174001
05057225001
05057235001
05057240001
05059480001
05059488001
05059489001
05059490001
05071080001
05135265001
05135266001
05135267001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Bit features Blade thickness
(mm)
Blade width
(mm)
Downforce Drive (screwdriver) Drive (tools) Material (details) Material Material properties Shape (bits) Shape (type) Size
(mm)

3.92 €

10 Available 4 Days 25BiTorsion1.0|15.5Slot1/4" (6.3 mm)6.3 mmDiamond-coatedTool steelalloyed|DLC coatedD 6.3DIN 3126-C 6.3 · Drive side: DIN 5264-C. ISO 2380 C 6.3-

6.00 €

1 Available 4 Days 41-1.28Slot5/16" (8 mm)--Tool steelhardened|alloyedD 8--

9.47 €

1 Available 4 Days 41-1.610Slot5/16" (8 mm)--Tool steelhardened|alloyedD 8--

9.47 €

1 Available 4 Days 41-212Slot5/16" (8 mm)--Tool steelhardened|alloyedD 8--

7.08 €

1 Available 4 Days 89-0.8|0.84Slot1/4" (6.3 mm)6.3 mm (1/4"). DIN 3126-E 6.3. ISO 1173 · Drive: DIN 5264-C. ISO 2380. tough-hard design-Tool steelhardened|alloyedF 6.3-4.0 x 0.8

7.08 €

1 Available 4 Days 89-1.0|15.5Slot1/4" (6.3 mm)6.3 mm (1/4"). DIN 3126-E 6.3. ISO 1173 · Drive: DIN 5264-C. ISO 2380. tough-hard design-Tool steelhardened|alloyedF 6.3-5.5 x 1.0

7.08 €

1 Available 4 Days 89-0.6|0.64.5Slot1/4" (6.3 mm)6.3 mm (1/4"). DIN 3126-E 6.3. ISO 1173 · Drive: DIN 5264-C. ISO 2380. tough-hard design-Tool steelhardened|alloyedF 6.3-4.5 x 0.6

7.08 €

1 Available 4 Days 89-1.2|1.26.5Slot1/4" (6.3 mm)6.3 mm (1/4"). DIN 3126-E 6.3. ISO 1173 · Drive: DIN 5264-C. ISO 2380. tough-hard design-Tool steelhardened|alloyedF 6.3-6.5 x 1.2

8.20 €

1 Available 4 Days --------Stainless steel----

5.15 €

1 Available 4 Days 44-0.23|0.231.5Slot5/32" (4 mm) Half MoonHalf Moon. 4 mm-Tool steelalloyed|hardened---

5.15 €

1 Available 4 Days 44-0.40|0.42Slot5/32" (4 mm) Half MoonHalf Moon. 4 mm-Tool steelalloyed|hardened---

5.15 €

1 Available 4 Days 44-0.5|0.53Slot5/32" (4 mm) Half MoonHalf Moon. 4 mm-Tool steelalloyed|hardened---

Loading...

  1. 1

Basic information

Single Product Set Product Single Item Product type Slot drive bit

Tech Support