Quick-release bit holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05071100001
05073990001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (tools) Product type Type (misc.) Weight
(g)

23.75 €

1 Available 4 Days 506.3 mm (1/4")-High-grade steel with quick change fodder-

26.43 €

3 Available 4 Days 75-Quick-release bit holder-50

Loading...

  1. 1

Tech Support