XZN bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05066150001
05066155001
05066160001
05066165001
05066170001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drive (tools) Material properties Shape (bits) Size (screwdriver)

2.79 €

10 Available 4 Days 6.3 mmalloyed|hardenedD 6.3M4

2.79 €

10 Available 4 Days 6.3 mm/ 1alloyed|hardenedD 6.3M5

2.79 €

10 Available 4 Days 6.3 mm/ 1alloyed|hardenedD 6.3M6

3.15 €

5 Available 4 Days 6.3 mm/ 1alloyed|hardenedD 6.3M8

3.15 €

5 Available 4 Days 6.3 mm/ 1extra hard|alloyedC 6.3M10

Loading...

  1. 1

Basic information

Overall Length(mm) 25 Single Product Set Product Single Item Downforce XZN socket
Drive (screwdriver) 1/4" (6.3 mm) Material Tool steel Product type XZN bit
Shape (type) C 6.3 Standards DIN 3126. ISO 1173

Tech Support