VDE Interchangeable bits

VDE Interchangeable bits
  • Volume Discount

Product Details:

Manufacturer part number: 05059030001

Brand: WERA

Price: 81.48

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05059030001

Part Number
05059030001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

81.48 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 154 Single Product Set Product Set Product Blade length(mm) 154
DIN standard DIN EN 60900 Downforce Slot|Phillips|Pozidriv|TORX socket|Plus/Minus EN standard EN 60900
Product type Interchangeable bits set Range of use (screwdrivers) VDE Screwdriver features Multi-purpose tool grip
Standards DIN EN 60900:2004

This page is VDE Interchangeable bits, part number 05059030001.
You can find the detail information about specifications and dimensions on part number 05059030001.

Tech Support