Universal holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05052502001
05052503001
05053425001
05057675001
05073318001
05073357001
05073401001
05073420001
05073421001
05073511001
05073616001
05134397001
05134398001
05347100001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Drive (tools) Product type Weight
(g)

21.09 €

1 Available 4 Days 50-1/4" (6.35 mm)Bit holder-

21.81 €

1 Available 4 Days 75-1/4" (6.35 mm)--

22.68 €

1 Available 4 Days 721/4" (6.3 mm)---

20.85 €

1 Available 4 Days 75-1/4" (6.35 mm)Bit holder-

20.88 €

3 Available 4 Days 52--Quick-release bit holder34.7

12.25 €

3 Available 4 Days 75--Quick-release bit holder42

7.96 €

3 Available 4 Days 50--Quick-release bit holder28.7

26.43 €

3 Available 4 Days 75--Quick-release bit holder20

22.07 €

3 Available 4 Days 50---20

25.65 €

3 Available 4 Days 57--Quick-release bit holder49.33

24.65 €

3 Available 4 Days 50--Quick-release bit holder40

21.89 €

3 Available 4 Days 79-SDS-PlusQuick-release bit holder-

16.92 €

3 Available 4 Days 152--Quick-release bit holder66

8.37 €

3 Available 4 Days 50--Quick-release bit holder20

Loading...

  1. 1

Tech Support