Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1456A.98 |
1456C.98 |
1456E.98 |
1456F.98 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pin spacing (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Suitable for battery size | |
---|---|---|---|---|---|---|---|---|---|
0.32 € | 1 | Available | 3 Days | 10 | 14.3 | 10.4 | 7.1 | AAA | |
0.37 € | 1 | 3 Days | 9.3 | 17 | 9.7 | 4.8 | AA | ||
0.43 € | 1 | 3 Days | 10 | 15.7 | 10.4 | 10.8 | AAA | ||
0.84 € | 1 | Available | 3 Days | 9.3 | 18.4 | 9.7 | 8.1 | AA |
Loading...
Colour | Silver | Connector (batteries) | Solder lug | Material (details) | Spring steel |
---|---|---|---|---|---|
No. of cells | 1 | Product type | Single contact | Type (misc.) | Single contact for pcb |